Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

USB 3.0 Adapter, A Male to C Female, Down Angle

  • Picture of USB 3.0 Adapter, A Male to C Female, Down Angle
  • Picture of USB 3.0 Adapter, A Male to C Female, Down Angle
  • Picture of USB 3.0 Adapter, A Male to C Female, Down Angle
  • Picture of USB 3.0 Adapter, A Male to C Female, Down Angle
  • Picture of USB 3.0 Adapter, A Male to C Female, Down Angle
Picture of USB 3.0 Adapter, A Male to C Female, Down Angle
SKU LU3AMCFDA
Available to Ship Call us
Quantity Price
1 - 24 $6.49
25 - 49 $6.17
50 - 99 $5.84
100 + Call Us
Price $6.49

All Prices are in US Dollars and do not include duties



The L-com LU3AMCFDA down angle USB 3.0 adapter is designed to change the interface or gender of a USB connector. This USB 3.0 type A male to USB 3.0 type C female adapter is compact and affordable and is frequently purchased in bulk. Our USB 3.0 adapter is perfect for data capture, video transfer, testing, and connecting PC peripherals. It converts USB 3.0 type A to USB 3.0 type C connections and provides speeds of up to 5 Gbps.

This USB 3.0 type A male to USB 3.0 type C female adapter is portable due to its small size, and connections are made simple by the reversable USB C connector. The USB 3.0 adapter is black and features a 10 MOhm insulating resistance. Our USB 3.0 type A male to USB 3.0 type C female adapter supports between-series connections, making it appropriate for a variety of applications.

The L-com USB 3.0 adapter features a black USB 3.0 type A male connector with 20 pins. It features a nickel coating that includes and connects effortlessly with a push-on method. It also comes with a PVC overmold strain relief. The other end has a black USB 3.0 type C female connector with 20 pins that can also be used for push-on connections. This connector is nickel-plated with a PVC overmold strain relief.

L-com has one of the largest in-stock selections of USB 3.0 data adapters, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the down angle USB 3.0 type A male to USB 3.0 type C female adapter that meets your needs.


Features
  • USB A to USB C interface conversion
  • USB 3.0 speeds up to 5Gbps
  • Right Angle adapter is great for tight spaces
  • Reversable USB C connector

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Video Transfer

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.