Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

USB 3.1 Adapter, C Female to C Female

  • Picture of USB 3.1 Adapter, C Female to C Female
  • Picture of USB 3.1 Adapter, C Female to C Female
  • Picture of USB 3.1 Adapter, C Female to C Female
  • Picture of USB 3.1 Adapter, C Female to C Female
  • Picture of USB 3.1 Adapter, C Female to C Female
Picture of USB 3.1 Adapter, C Female to C Female
SKU LU3CFCF
Available to Ship 5
Quantity Price
1 - 24 $6.29
25 - 49 $5.98
50 - 99 $5.66
100 + Call Us
Price $6.29

All Prices are in US Dollars and do not include duties



The L-com LU3CFCF USB 3.1 adapter is designed to change the interface or gender of a USB connector. This USB 3.1 type C female to USB 3.1 type C female adapter is compact and affordable and is frequently purchased in bulk. Our USB 3.1 adapter is perfect for data capture, video transfer, testing, and connecting PC peripherals. It converts USB 3.1 type C to USB 3.1 type C connections and provides speeds of up to 10 Gbps.

This USB 3.1 type C female to USB 3.1 type C female adapter is portable due to its small size. The USB 3.1 adapter is black and features a 10 MOhm insulating resistance. Our USB 3.1 type C female to USB 3.1 type C female adapter supports between-series connections, making it appropriate for a variety of applications.

The L-com USB 3.1 adapter features a black USB 3.1 type C female connector with 20 pins. It's made of aluminum alloy with a nickel coating that includes and connects effortlessly with a push-on method. It also comes with a PVC overmold strain relief. The other end has a black USB 3.1 type C female connector with 20 pins that can also be used for push-on connections. This connector is also composed of aluminum alloy and nickel-plated, with a PVC overmold strain relief.

L-com has one of the largest in-stock selections of USB 3.1 data adapters, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the USB 3.1 type C female to USB 3.1 type C female adapter that meets your needs.


Features
  • USB C Adapter
  • 10Gbps data transmission speeds
  • Small and compact

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Video Transfer

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.