To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

USB 2.0 Adapter, Reversable A Male to C Female, Right Angle

SKU LU2AMCFRAR
QTY available 10
Quantity Price
1 - 24 $3.83
25 - 49 $3.64
50 - 99 $3.45
100 + Call Us
Price $3.83

All Prices are in US Dollars and do not include duties



The L-com LU2AMCFRAR right angle USB 2.0 adapter is designed to change the interface or gender of a USB connector. This USB 2.0 type A male to USB 2.0 type C female adapter is compact and affordable and is frequently purchased in bulk. Our USB 2.0 adapter is perfect for data capture, video transfer, testing, and connecting PC peripherals. It converts USB 2.0 type A to USB 2.0 type C connections and provides speeds of up to 480 Mbps.

This USB 2.0 type A male to USB 2.0 type C female adapter is portable due to its small size, and connections are made simple by the reversable USB C connector and reversable USB A connector. The USB 2.0 adapter is black and features a 10 MOhm insulating resistance. Our USB 2.0 type A male to USB 2.0 type C female adapter supports between-series connections, making it appropriate for a variety of applications.

The L-com USB 2.0 adapter features a black USB 2.0 type A male connector with 4 pins. It's made of aluminum alloy with a nickel coating that includes and connects effortlessly with a push-on method. It also comes with a PVC overmold strain relief. The other end has a black USB 2.0 type C female connector with 4 pins that can also be used for push-on connections. This connector is also composed of aluminum alloy and nickel-plated, with a PVC overmold strain relief.

L-com has one of the largest in-stock selections of USB 2.0 data adapters, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the right angle USB 2.0 type A male to USB 2.0 type C female adapter that meets your needs.


Features
  • USB A to USB C interface conversion
  • USB 2.0 speeds up to 480Mbps
  • Small frame versitile adapter
  • Reversable USB C connector and reversable USB A connector
  • Right Angle

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Video Transfer