To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

USB 2.0 Adapter, C Male to Micro Female

SKU LU2CMMICF
QTY available 7
Quantity Price
1 - 24 $3.13
25 - 49 $2.97
50 - 99 $2.82
100 + Call Us
Price $3.13

All Prices are in US Dollars and do not include duties



The L-com LU2CMMICF USB 2.0 adapter is designed to change the interface or gender of a USB connector. This USB 2.0 type C male to USB 2.0 Micro B female adapter is compact and affordable and is frequently purchased in bulk. Our USB 2.0 adapter is perfect for data capture, video transfer, testing, and connecting PC peripherals. It converts USB 2.0 type C to USB 2.0 Micro B connections and provides speeds of up to 480 Mbps.

This USB 2.0 type C male to USB 2.0 Micro B female adapter is portable due to its small size, and connections are made simple by the reversable USB C connector. The USB 2.0 adapter is black and features a 10 MOhm insulating resistance. Our USB 2.0 type C male to USB 2.0 Micro B female adapter supports between-series connections, making it appropriate for a variety of applications.

The L-com USB 2.0 adapter features a black USB 2.0 type C male connector with 5 pins. It features nickel coating that includes and connects effortlessly with a push-on method. It also comes with a PVC overmold strain relief. The other end has a black USB 2.0 Micro B female connector with 5 pins that can also be used for push-on connections. This connector is nickel-plated with a PVC overmold strain relief.

L-com has one of the largest in-stock selections of USB 2.0 data adapters, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the USB 2.0 type C male to USB 2.0 Micro B female adapter that meets your needs.


Features
  • USB C to USB C
  • USB 2.0 speeds up to 480Mbps
  • Small frame versitile adapter
  • Reversable USB C connector

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Video Transfer