EZ-600-UM-X UHF male coaxial connector has an interface type of UHF male LMR-600, LMR-600-DB, PE-C600 and a 50 Ohm impedance. Pasternack's UHF male connector uses crimp/non-solder contact as an attachment method. Our male UHF coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack UHF male coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. The Pasternack UHF coaxial connector has a brass body with tin/nickel plating. Our EZ-600-UM-X UHF connector uses silver contact.
Pasternack RF connector has a maximum inner conductor and outer conductor resistance of 0 mOhms and 0 mOhms respectively. Our high-quality EZ-600-UM-X features a 100µin body plating specification. The Pasternack EZ-600-UM-X UHF connector operates at a temperature range of -40 to 125 deg C. Our male RF connector with coaxial termination has a 0.17 dB maximum insertion loss.
This Pasternack male UHF connector will ship the same business day as purchased. Our UHF male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.
*LMR™ is a Trademark of Times Microwave