L-com

Turbidity Sensor, 4-20mA, RS485, G 3/4, 5m cable

  • Picture of Turbidity Sensor, 4-20mA, RS485,  G 3/4, 5m cable
Picture of Turbidity Sensor, 4-20mA, RS485,  G 3/4, 5m cable
SKU SRWQ100-ZD102-9101
  Available for backorder
Quantity Price
1 - 4 $3,710.00
5 - 9 $3,561.60
10 - 24 $3,413.20
25 + Call Us
Price $3,710.00

All Prices are in US Dollars and do not include duties



The L-com SRWQ100-ZD102 series is a water quality sensor used to measure the turbidity of water. Turbidity is a measure of relative water clarity, or cloudiness caused by the presence of particulate matter. This, as opposed to cloudiness caused by air bubbles. It does so by measuring the amount of reflected light coming from particles in the water. The intensity of the reflective light is directly proportional to the turbidity of the water. The SRWQ100-ZD102 turbidity sensor can be used in a variety of applications including water treatment, beverage manufacturing and general environmental and process monitoring. The L-com SRWQ100-ZD102 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • 316 Stainless Steel Shell
  • G 3/4 Process connection
  • 4-20mA & RS485 outputs
  • 5m direct lead cable

Application
  • Environmental monitoring
  • Pharmaceutical Industry
  • Chemical manufacturing
  • Petroleum Industry
  • Water treatment
  • Industrial waste water

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.