L-com

Swivel connector HDMI cable, HDMI Male / HDMI Male 4.0 M

  • Picture of Swivel connector HDMI cable, HDMI Male / HDMI Male 4.0 M
Picture of Swivel connector HDMI cable, HDMI Male / HDMI Male 4.0 M
SKU VHA00015-4M
Available to Ship 348
Quantity Price
1 - 24 $66.99
25 - 49 $63.64
50 - 99 $60.29
100 + Call Us
Price $66.99

All Prices are in US Dollars and do not include duties



L-com's swivel connector HDMI cables are perfect for tight fit applications where regular straight HDMI connectors just won't work. The swivel connector on these cables is capable of swiveling 90 degrees in any direction. These swivel connector HDMI cables also feature 30 AWG conductors and PVC cable jackets. A 100% aluminum Mylar shield along with a copper braided shield protects HDMI A/V transmissions for EMI/RFI noise. Order online today!

Features
  • Gold Plated Contacts
  • Double shielded PVC Jacket
  • 90 degree swivel in any direction
  • Plug where normal HDMI will not fit

Application
  • Digital Signage
  • HDTV applications
  • Home Theatre
  • Set top box applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.