L-com

Economy In-Line 10/100/1000 Base-T CAT6 Lightning Surge Protector

  • Picture of Economy In-Line 10/100/1000 Base-T CAT6 Lightning Surge Protector
Picture of Economy In-Line 10/100/1000 Base-T CAT6 Lightning Surge Protector
SKU ELP-CAT6
Available to Ship 2304
Quantity Price
1 - 24 $145.99
25 - 49 $138.69
50 - 99 $131.39
100 + Call Us
Price $145.99

All Prices are in US Dollars and do not include duties



The ELP-CAT6 protects valuable equipment from static discharge, lightning and faulty wiring. In considering the cost of replacing damaged equipment and resultant lost productivity, the cost of an inline suppressor is small. Featuring RJ45 Jacks, these adapters easily connect in-line with existing data connections.

The ELP-CAT6 is compatible with 802.3af/at Power-over-Ethernet (PoE) devices and supports PoE mode A and B for power.

A ground wire and lug is provided directly on the suppressor providing superior grounding. The ELP-CAT6 features a rugged aluminum housing for maximum durability.

This protector is also available in a DIN mount version, see ELPD-CAT6.

Click on the Downloads tab for more information and complete specifications.


Features
  • Inline style connection is fast and easy to install
  • Quick response, high transmission rate, low signal attenuation
  • Rugged aluminum construction
  • Good discharge capacity, low voltage protection
  • Power-Over-Ethernet (PoE) compatible

Application
  • IP Cameras
  • Protects 10/100/1000 Base-T Gigabit Ethernet networks
  • Protection for servers, routers, access points and networking equipment such as computers and printers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.