L-com

SMA Male Right Angle to SMA Male Right Angle Cable Assembly using LC085TB Coax, 3 FT

  • Picture of SMA Male Right Angle to SMA Male Right Angle Cable Assembly using LC085TB Coax, 3 FT
Picture of SMA Male Right Angle to SMA Male Right Angle Cable Assembly using LC085TB Coax, 3 FT
SKU LCCA30113-FT3
Available to Ship Call us
Quantity Price
1 - 24 $47.19
25 - 49 $44.83
50 - 99 $42.47
100 + Call Us
Price $47.19

All Prices are in US Dollars and do not include duties



L-com SMA male right angle to SMA male right angle cable assembly using LC085TB coax, 3 FT is available for same day shipping from our facility. This high quality SMA cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30113-FT3 SMA cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with right angle SMA connection on one end and right angle SMA connection on the other. This right angle SMA to right angle SMA cable from L-com has a male to male gender combination. Our SMA male to SMA male coaxial assembly part number LCCA30113-FT3 can also be known as right angle SMA plug to right angle SMA plug cable assembly when using alternate gender names.

SMA plug to SMA plug cable assembly LCCA30113-FT3 is manufactured with a formable coax.

Maximum frequency for these SMA to SMA M/M cables is 10 GHz. Technical performance specifications on these 10 GHz SMA right angle male to SMA right angle male cables are located on the LCCA30113-FT3 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

SMA male right angle to SMA male right angle cable assembly using LC085TB coax, 3 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle SMA to right angle SMA cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our SMA male right angle to SMA male right angle cable assembly using LC085TB coax, 3 FT.


Features
  • Max Frequency 10 GHz
  • Shielding Effectivity > 100dB
  • PTFE Dielectric with 69.5% VoP
  • Hand Formable
  • Tin Filled Copper Composite Braid Outer Conductor

Application
  • General Purpose
  • Laboratory Use
  • System Interconnect


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Gold over Nickel
RF Cable Part Number
LC085TB
RF Cable Type
LC085TB
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.