L-com

SMA Female Connector Crimp/Solder Attachment for RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A

  • Picture of SMA Female Connector Crimp/Solder Attachment for RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A
Picture of SMA Female Connector Crimp/Solder Attachment for RG8X, 0.240 inch, LMR-240, LMR-240-DB, LMR-240-UF, B7808A
SKU LCCN3244
Available to Ship 18
Quantity Price
1 - 24 $42.79
25 - 49 $40.65
50 - 99 $38.51
100 + Call Us
Price $42.79

All Prices are in US Dollars and do not include duties



L-com's LCCN3244 is an SMA female connector that has an impedance of 50 Ohms. Our Threaded SMA female connector has a brass body with gold plating. The female coax connector has a PTFE dielectric type and has a gold inner contact plating. Our SMA female coax connector has an interface type of SMA female which is compatible with LMR®-240, LMR®-240-DB, LMR®-240-UF, and B7808A cables. This SMA female coax high-quality RF connector is stocked to be readily available for same-business-day shipment.

Our Threaded SMA female radio frequency connector uses crimp/solder as an attachment method. This LCCN3244 RF connector from L-com has a length of 0.97 inches, a width of 0.31 inches, and a weight of 0.02 lbs. Our high-quality SMA female connector operates at a maximum frequency of 12.4 GHz. This female SMA coax RF connector can operate at temperatures ranging from -65 to 165 degrees C. Our 50 Ohms RF connector is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications.

L-com offers an excellent selection of SMA female connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect radio frequency connector for your needs, including more information on related products. If you have any inquiries about our SMA female coax RF connector or other components, please contact our experienced technical support and sales teams.

LMR® is a registered trademark of Times Microwave Systems.


Features
  • Max. Operating Frequency 12.4 GHz
  • Gold Plated Beryllium Contact

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG8X
Interface Type 2
.240 inch
Interface Type 3
LMR-240
Interface Type 4
LMR-240-DB
Interface Type 5
LMR-240-UF
Interface Type 6
B7808A

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.