L-com

Telebyte RS422 Fiber Line Driver, DB25F, Externally Powered

  • Picture of Telebyte RS422 Fiber Line Driver, DB25F, Externally Powered
  • Picture of Telebyte RS422 Fiber Line Driver, DB25F, Externally Powered
  • Picture of Telebyte RS422 Fiber Line Driver, DB25F, Externally Powered
Picture of Telebyte RS422 Fiber Line Driver, DB25F, Externally Powered
SKU TB272F
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Similar to the TB271 series except designed for RS422 and RS485. Both units utilize DB25F and dual fiber ST ports. For use with duplex Multimode Fiber Optic cabling.

Features
  • Extends the distance of RS422 or RS485 signals up to 2km.
  • Provides data line protection from interference.
  • Dual ST multimode fiber lines.

Application
  • Serial connections
  • Industrial networking
  • RS422/485 applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.