L-com

Telebyte RS232 Fiber Line Driver, DB25F, Externally Powered

  • Picture of Telebyte RS232 Fiber Line Driver, DB25F, Externally Powered
  • Picture of Telebyte RS232 Fiber Line Driver, DB25F, Externally Powered
  • Picture of Telebyte RS232 Fiber Line Driver, DB25F, Externally Powered
Picture of Telebyte RS232 Fiber Line Driver, DB25F, Externally Powered
SKU TB271AF
Available to Ship 6
Quantity Price
1 + $199.99
Price $199.99

All Prices are in US Dollars and do not include duties



The TB271 series of RS232 fiber optic line drivers provides maximum protection from ground currents and noise interference between equipment as well as increases operating distances up to 2km. Three versions are available, supporting RS232 serial interfaces. The TB271 series achieves power from the transmit data line, whereas, the TB271A series has an external power supply (included). DB25M and DB25F versions available. Fiber optic connection utilizes dual ST connectors and duplex 62.5/125 multimode cabling.

Features
  • Extends the distance of RS232 signals up to 2km.
  • Provides data line protection from interference.
  • Dual ST multimode fiber lines.

Application
  • Serial communications
  • Industrial networking
  • High EMI/RFI areas

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.