L-com
Sort by
Items per page
The result that matches your selection is 6 items, currently showing page 1

L-com RS232 to RS485 Interface Converters

RS232 to RS485 interface converters provide power and signal support for serial communication devices in control and data acquisition environments where reliable power delivery is required for connected serial interface equipment. Accepting a wide AC input voltage range from 100 to 260 volts and delivering 5V DC output rated at 1000 mA, these converters support stable operation of compatible serial interface hardware. Compact design integrates into control panels, workstations, and equipment enclosures without complex installation steps.

For comprehensive RS232 serial converter solutions beyond RS485 interface models, explore our Serial Converters/Controller Cards RS232 Converters - L-com category, featuring RS232 to RS422/485, USB, and isolated converter configurations designed for industrial automation, data acquisition, and serial communication integration requirements.

Related Categories:

FAQs

What are RS232 to RS485 interface converters used for?

RS232 to RS485 interface converters are used to provide power and signal support for serial communication devices in control and data acquisition environments. These converters are commonly deployed in industrial and commercial systems where reliable power delivery is required for connected serial interface equipment such as SC-232 devices. Common applications include serial communication systems, interface power delivery, control equipment integration, and data acquisition setups.

What input voltage range do RS232 to RS485 interface converters support?

Designed to supply regulated DC output, RS232 to RS485 interface converters accept a wide AC input voltage range from 100 to 260 volts. This wide input voltage range supports deployment across different power supply configurations in control panels, workstations, and equipment enclosures. The broad AC input compatibility enables use in both domestic and international industrial and commercial serial communication environments without requiring separate power conditioning equipment.

What DC output do RS232 to RS485 interface converters provide?

RS232 to RS485 interface converters provide a 5 V DC output rated at 1000 mA, supporting stable operation of compatible serial interface hardware. The current rating of 1 amp supports continuous operation within standard application requirements. This regulated 5V DC output powers SC-232 devices and compatible serial interface equipment in control and data acquisition environments requiring reliable power delivery.

Where are RS232 to RS485 interface converters typically installed?

RS232 to RS485 Interface converters are ideally installed near connected devices and are intended for indoor use in control panels, workstations, or equipment enclosures. Their compact design supports integration into existing systems without requiring complex installation steps. These converters are suitable for industrial and commercial systems where serial communication devices require stable power and signal support in control and data acquisition environments.

What applications use RS232 to RS485 interface converters?

Common applications include serial communication systems, interface power delivery, control equipment integration, and data acquisition setups. These converters are commonly deployed in industrial and commercial systems where reliable power delivery is required for connected serial interface equipment. RS232 to RS485 interface converters support control panels, workstations, and equipment enclosures in environments requiring stable serial communication and power delivery.

How do RS232 to RS485 interface converters support existing system integration?

RS232 to RS485 interface converters support existing system integration through a compact design that allows installation without complex setup procedures. They can be installed near connected devices in control panels, workstations, or equipment enclosures, where serial interface equipment requires power and signal support. A wide AC input voltage range of 100 to 260 volts ensures compatibility with existing power infrastructure in industrial and commercial control environments.

Need assistance selecting the right RS232 to RS485 interface converter for your serial communication or data acquisition system? Our engineering team provides expert technical guidance on input voltage requirements, DC output specifications, serial interface compatibility, and installation configurations for your specific industrial or commercial control environment requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com provides the broadest range of RF and microwave components. Our interface converters are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page