L-com

RP SMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, LMR-100

  • Picture of RP SMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, LMR-100
Picture of RP SMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, LMR-100
SKU LCCN45950
Available to Ship 5
Quantity Price
1 - 24 $87.99
25 - 49 $83.59
50 - 99 $79.19
100 + Call Us
Price $87.99

All Prices are in US Dollars and do not include duties



L-com's LCCN45950 Right Angle, SMA, Standard, Connector is part of our full line of RF components available for same-day shipping. The male reverse polarity configuration uses a male connector body with a female inner contact receptacle. Its right angle body geometry allows for easier connections in tight spaces. Our reverse polarity SMA male right angle connector LCCN45950 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Gold Plated Contact
  • Contact plating according to MIL-G-45204
  • Reverse Polarity

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Crimp/Solder
Mount Method
None
Interface Type 1
RG174
Interface Type 2
RG316
Interface Type 3
RG188
Interface Type 6
.100 inch
Interface Type 7
LMR-100

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.