RFPCB-MCX-F-R-6G-4 MCX jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. The MCX connector is available in a 0.37-inch length, 0.32-inch width, and 0.16-inch height.
The L-com MCX jack PCB connector has a maximum VSWR of 1.3. The MCX jack connector uses solder as an attachment method. Additional dimensions and specifications for this MCX jack PCB RF connector are on our downloadable PDF datasheet above.
This L-com MCX jack connector will ship the same day as purchased. Our MCX jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build MCX custom connector cable assemblies that will ship the same day as well.
This MCX jack connector with 50 Ohm impedance has a weight of 0.02 lbs. The RFPCB-MCX-F-R-6G-4 threaded RF connector has a right angle body style and a high-quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF product that meets your requirements.
Features
- Max Frequency 6 GHz
- VSWR 1.3:1 Max
- Insertion Loss 0.4dB Max
- Gold Plated BeCu contact
Application
- PCB Applications
- General Purpose Test