In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Vertical Wall-Mount Rack Enclosures

Put your unused wall space to work with our new line of white vertical racks. They are top-loading, positioning your 19-inch-wide components sideways to face the ceiling. Unlike horizontal racks, which can extend 2 to 3 feet from the wall, a 2U vertical enclosure only projects about 5 inches. These rugged steel models come in vertical depths of 2U to 6U and have adjustable rack rails in several different depth options for each RU type. In white or black finish, these are the ultimate in low-profile space-efficiency.

Low-Profile but Roomy Rack Enclosures

Check Mark

Space-Efficient Low Profile

Top-loading vertical design holds gear close to the wall rather than extending out into the room.

Check Mark

Modern White or Standard Black Finish

Our newest option is the white finish, which blends into light walls for a modern, spacious aesthetic.

Check Mark

Sizes for All Needs

4 vertical capacities up to 6U, 5 rail depths up to 35 inches.

Features

Vertical Depths

Choose 2U, 3U, 4U, or 6U

Adjustable Rail Depths

5 ranges: 13-16 inches, 17-22, 21-24, 25-28, 32-35

Weight Capacity

132 pounds

Rugged Construction

Cold-rolled steel with white or black powder-coated finish, security lock

Featured Vertical Wall-Mount Rack Enclosures

LC-F2U400
LC-F2U400

2U Vertical Wall Mount, 400mm (16 in), Black

Shop Now
sameContentAsProductName
LC-F3U550

3U Vertical Wall Mount, 550mm (22 in), Black

Shop Now
sameContentAsProductName
LC-F4U600

4U Vertical Wall Mount, 600mm (24 in), Black

Shop Now
sameContentAsProductName
LC-F6U900

6U Vertical Wall Mount, 900mm (36 in), Black

Shop Now
sameContentAsProductName
LC-F2U700-WT

2U Vertical Wall Mount, 700mm (28 in), White

Shop Now
sameContentAsProductName
LC-F3U700-WT

3U Vertical Wall Mount, 700mm (28 in), White

Shop Now
sameContentAsProductName
LC-F4U900-WT

4U Vertical Wall Mount, 900mm (36 in), White

Shop Now
sameContentAsProductName
LC-F6U900-WT

6U Vertical Wall Mount, 900mm (36 in), White

Shop Now