L-com

4U Vertical Wall Mount, 900mm (36 in), White

  • Picture of 4U Vertical Wall Mount, 900mm (36 in), White
  • Picture of 4U Vertical Wall Mount, 900mm (36 in), White
  • Picture of 4U Vertical Wall Mount, 900mm (36 in), White
  • Picture of 4U Vertical Wall Mount, 900mm (36 in), White
  • Picture of 4U Vertical Wall Mount, 900mm (36 in), White
Picture of 4U Vertical Wall Mount, 900mm (36 in), White
SKU LC-F4U900-WT
Available to Ship 17
Quantity Price
1 - 9 $455.99
10 - 24 $437.75
25 - 99 $419.51
100 + Call Us
Price $455.99

All Prices are in US Dollars and do not include duties



L-com’s LC-F4U900-WT vertical wall-mount enclosure is perfect for organizing and securing your 19'' standard rack-mount networking equipment in accessible but space-challenged locations like a back office, closet, or retail location.

By mounting vertically, this low-profile enclosure houses deeper equipment while extending only 8 inches from the wall.

This 4U enclosure offers a depth ranging from 32.5 inches (825mm) to 35.4 inches (900mm) to accommodate equipment like network switches and patch panels.

This vertical wall-mount enclosure is made of heavy-duty cold-rolled steel and comes with a RAL9003-Signal White powder coat finish with laser knockouts for easy cable routing.

The vertical wall-mount enclosure mounting rails support up to 132 lbs. with lockable solid doors. The enclosure mounting rails have both M6 and 12-24 thread mounting options and includes a 1U upper patch panel bracket/rail.

The LC-F4U900-WT low-profile wall-mount enclosure ships fully assembled and comes with anti-theft locks for security and has trouble-free maintenance cable management punch-outs to keep wires out of your way. The enclosure dimensions are 42.75 x 25.3 x 7.96 inches (LxWxH) & includes all wall and equipment mounting hardware and keys. Compliant with: CE, PCI, NEMA Rated Type-1, HIPAA

L-com has one of the largest in-stock offerings of EIA 19” wall mount rack enclosures. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the rack enclosure to fit your requirements.


Features
  • EIA 19” standard rack-mounted servers (White)
  • Wall mounting
  • Vertical Panel mounting orientation
  • Lock-able
  • Laser Knockouts on Top & Bottom

Application
  • SOHO
  • A/V
  • Studio
  • Data
  • IT and Telecom closets/wiring rooms

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.