L-com

Profinet Category 5e Bulk Cable, SF/UTP Double Shielded, Two-Pair, 22AWG Solid, Industrial Outdoor PLTC TPE Jacket, Green, 500ft

  • Picture of Profinet Category 5e Bulk Cable, SF/UTP Double Shielded, Two-Pair, 22AWG Solid, Industrial Outdoor PLTC TPE Jacket, Green, 500ft
Picture of Profinet Category 5e Bulk Cable, SF/UTP Double Shielded, Two-Pair, 22AWG Solid, Industrial Outdoor PLTC TPE Jacket, Green, 500ft
SKU TFDP501-500
Available to Ship Call us
Quantity Price
1 - 4 $1,030.00
5 - 9 $988.80
10 - 24 $947.60
25 + Call Us
Price $1,030.00

All Prices are in US Dollars and do not include duties



L-com's Profinet TFDP5 line of outdoor/industrial cables are designed for extreme applications where rugged, shielded cables are required. They feature oil, chemical and ultra-violet resistant jackets and are designed for PLTC Profinet rated applications which meet Category 5e, 2-pair electrical specs. Available in solid or stranded 22AWG conductors that fit Profinet Type A, B or C applications. The stranded options are high-flex and have been tested to 1 & 10 million flex cycles. All cables are Category 5e channel and PoE 802.3 rated for up to 100m (328ft). TFDP502 is also exposed run rated. L-com offers Profinet RJ45 connectors under the TSPFTPFNS series if needed. Call us with your application today.

Features
  • Horizontal 22AWG Solid construction appropriate for Profinet type a applications
  • TPE jacket is PLTC (power limited tray cable) rated with a temp range of -40°c to +80°c and is Sunlight (UV), water, Oil resistant and is appropriate for industrial or outdoor use
  • Meets Category 5e channel and 802.3 PoE requirements to 328ft (100M)
  • double Shielded (SF/UTP) Foil + Braid design for EMI/RFI protection
  • Nominal cable OD of 0.305"; Nominal conductor/insulation OD of 0.050"; The recommended RJ45 plug for this Profinet cable is TSPFTPFNS or TSPFTPFNS-RA

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • Profinet Applications
  • Transportation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.