L-com

TSPFT Series RJ45 Plug Field Termination Hand Tool

  • Picture of TSPFT Series RJ45 Plug Field Termination Hand Tool
Picture of TSPFT Series RJ45 Plug Field Termination Hand Tool
SKU HT-TSPFT
Available to Ship 9
Quantity Price
1 - 24 $25.39
25 - 49 $24.12
50 - 99 $22.85
100 + Call Us
Price $25.39

All Prices are in US Dollars and do not include duties



The HT-TSPFT is made for L-com's TSPFT series of male RJ45 field termination connectors. It works with the Category 6a and Profinet versions of the connector to simplify termination. The tool serves as a crimp to close the plug once conductors are inserted into the load bar and placed into the plug. It creates a quick and consistent termination and saves wear and tear on both the plugs and the installer. Add to your installation and repair kit today.

Features
  • Hand tool for L-com's Category 6a/7 and Profinet rated TSPFT series of field termination RJ45 plugs
  • used to crimp field termination plugs closed
  • Gives consistent termination and saves wear and tear on plugs
  • Tool is optional but recommended if multiple plugs are being terminated

Application
  • Field installations and repair
  • Industrial monitoring and control
  • PoE & PoE+ applications
  • I/O connectivity
  • Profinet applications


Product Resources

Key Specifications

Key Specifications

Part Number
HT-TSPFT
Design (Tool Type)
Crimp
Primary Application/Family
Ethernet-Telephony
Length
3.94 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.