L-com

PoE+ Midspan Injector, 1 Port Power Over Ethernet, 10 Gbps, CAT 6a or 7, UL, 802.3at Certified, 53 Volts at 32 Watts Power Supply

  • Picture of PoE+ Midspan Injector, 1 Port Power Over Ethernet, 10 Gbps, CAT 6a or 7, UL, 802.3at Certified, 53 Volts at 32 Watts Power Supply
Picture of PoE+ Midspan Injector, 1 Port Power Over Ethernet, 10 Gbps, CAT 6a or 7, UL, 802.3at Certified, 53 Volts at 32 Watts Power Supply
SKU POE10GAT
Available to Ship 1444
Quantity Price
1 - 24 $85.59
25 - 49 $81.31
50 - 99 $77.03
100 + Call Us
Price $85.59

All Prices are in US Dollars and do not include duties



L-com's POE10GAT PoE+ midspan injector is IEEE 802.at certified and is here to meet all your Ethernet power needs. Its single port shielded design can supply up to 31.8 watts and 53 volts at 0.6 amps of power to your PoE device. The POE10GAT is perfect for IP phones, cameras, access points, network switches, digital signage, building, lighting, traffic control systems or any Type 2 PoE+ IEEE 802.at compliant device.

This PoE+ midspan injector part number POE10GAT from L-com is certified for up to 10 gigabit speeds (Category 6a or 7) for up to 180ft (55m). 1 and 5 gigabit speeds are supported up to 328ft (100m). High quality Ethernet cables such as from L-com’s TRD695A line are recommended for peak performance. The power supply is included with each PoE+ midspan Category 6a or 7 Power over Ethernet unit.

L-com’s POE10GAT PoE+ injector is certified for various IEC, EMC, EN and FCC regulations (see datasheet for full details) and is both UL and CE listed. It’s simple and compact design is both easy to use and set up and includes mounting ears if needed. This L-com’s PoE+ midspan injector 31.8 watts and 53 volts Power over Ethernet in stock and ready to ship, buy online from L-com today.

Features
  • Power over Ethernet injector, 31.8W, 53V@0.6A PoE+ Type 2 IEEE 802.3at certified compliant
  • 10gig rated (Cat 6a/7) for up to 180ft (55m); 1Gb and 5Gb data rates supported up to 328ft (100m); High quality shielded cabling such as from L-com's TRD695A Ethernet cable families is recommended for peak performance
  • Power Supply Included
  • Midspan type PoE (Power Over Ethernet Injector) with +(1,2)(4,5), -(3,6)(7,8) pin assignments
  • Approvals for IEC, EMC, EN, FCC, CE and UL (see datasheet for full listing)

Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol) and Security Cameras
  • VoIP (Voice over Internet Protocal) Telephones
  • Digital Signage and Building Control Systems
  • Traffic Systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.