L-com

Cable Termination Non-Magnetic RightAngle PCB Mount for RG179, RG316

  • Picture of Cable Termination Non-Magnetic RightAngle PCB Mount for RG179, RG316
Picture of Cable Termination Non-Magnetic RightAngle PCB Mount for RG179, RG316
SKU LCCN45883
Available to Ship 50
Quantity Price
1 - 24 $26.59
25 - 49 $25.53
50 - 99 $24.73
100 + Call Us
Price $26.59

All Prices are in US Dollars and do not include duties



Cable Termination Non-Magnetic Right Angle PCB Mount type Connector LCCN45883 from L-Com is in stock at our warehouse and ready to ship on the same-day of your order. The LCCN45883 is a cable termination Non-magnetic right-angle PCB mount type Connector compatible with RG179, RG316. These Non-Magnetic Connector frequency ranges from 0-3 GHz with 50 Ohms impedance.

Our RF coaxial connector specialists are available to answer any questions or concerns you have on the LCCN45883 Cable Termination Non-Magnetic Right-Angle PCB Mount. Our Non-magnetic connectors have a susceptibility of around 10⁻⁵, as opposed to 10ˉ² for standard connectors made of brass/nickel materials. As a result, our non-magnetic connectors are transparent to the magnetic field, which means no field distortion and a higher Signal-to-Noise Ratio (SNR).

Contact L-Com’s expert technical support for assistance with the cable termination Non-Magnetic right angle PCB mount type Connector or any RF coaxial cable connectors or cable assemblies. Download our LCCN45883 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your cable termination Non-magnetic RF coaxial connector will be exact to your specifications. The target audience for the right-angle coaxial is for quantum computing, the military and aerospace industries as well as the medical industry including MRI and patient monitoring devices.

The LCCN45883 connector from L-Com uses a dedicated manufacturing process and raw material selection to guarantee the low magnetic susceptibility level of the connectors. The Cable Termination right angle RF coax connector is available now from L-Com. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse.

Features
  • Max. Operating Frequency 3 GHz
  • Gold over Copper Plated Bronze Contact
  • Blind Mate Connector
  • Magnetic Susceptibility 10⁻⁵

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Medical
  • Military and Aerospace
  • Quantum Computing

Key Specifications

Key Specifications

Connector Series
SMP
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder
Mount Method
PCB
Minimum Frequency
DC
Maximum Frequency
3 GHz
Interface Type 1
RG179
Interface Type 2
RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.