We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

TLS2200 Self Laminating Cable Labels, 1.0""W x 1.0""H

SKU PTL19427
Available to Ship Call us
Quantity Price
1 + $54.99

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $54.99

All Prices are in US Dollars and do not include duties



These self laminating vinyl labels provide a durable, smudge proof cable labeling solution. These labels are specifically designed for the Brady TLS2200 portable printer and are available in several sizes to accommodate a wide cable diameter range. Other label colors and sizes are available. Contact L-com for details. Order online today!

Features
  • Used for labeling cables and other equipment with the TLS2200
  • Self laminating label design ensures easy, fast installation
  • Multiple styles and sizes to choose from offers label design flexibility
  • Smudge proof design saves time and money by not having to relabel
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • LAN installations
  • Asset identification
  • Cable management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.