L-com
Sort by
Items per page
The result that matches your selection is 3 items, currently showing page 1

Brady TLS2200 Vinyl Self-Laminating Labels

L-com Brady TLS2200 Vinyl Self-Laminating Labels deliver clear, protected cable identification for networking and electrical installations across data centers, telecommunications facilities, and structured cabling environments. Available in multiple sizes with wrap-around laminate construction, these vinyl labels resist smudging during installation and maintenance activities. Compatible with TLS2200, BMP61, BMP71, and TLS-PC LINK printers, they support organized cable management and asset tracking in LAN environments. Black-on-white print format ensures readability in equipment rooms and data closets.

For comprehensive labeling solutions beyond self-laminating vinyl labels, explore our Patch Panels/Racks Label printers - Brady Printer Labels category, featuring cartridges, specialty labels, and cable markers designed for organized identification in structured cabling systems.

Related Categories:

FAQs

What are self-laminating labels used for in cable management?

Self-laminating labels support clear and consistent cable identification in networking and electrical installations through wrap-around laminate construction. These self-laminating printer labels are commonly used for cable marking, asset identification, and organized cable management in LAN environments. The design allows the printed area to be sealed under a clear over-laminate without additional tools, protecting printed information from smudging and handling during installation and routine maintenance. Engineers and technicians use these labels in data closets, equipment rooms, and structured cabling environments where organized identification and asset tracking are required for network and electrical cabling.

What sizes are available for Brady TLS2200 self-laminating labels?

L-com offers Brady TLS2200 self-laminating labels in multiple sizes to accommodate different cable diameters and identification requirements. Available formats include 1.0 inch by 1.0 inch, 1.0 inch by 1.5 inch, and 1.0 inch by 2.5 inch configurations. These labels are supplied on rolls in quantities of 100 or 250 labels depending on the part number to support both small projects and larger installations. The multiple size options allow technicians to select appropriate label dimensions for various cable types and equipment in structured cabling systems, MDF and IDF installations, and data center environments.

Which label printers are compatible with these self-laminating labels?

Brady TLS2200 self-laminating labels ensure compatibility with TLS2200, BMP61, BMP71, and TLS-PC LINK label printers. This broad printer compatibility allows facilities using different Brady printer models to maintain consistent labeling standards across installations. The labels are supplied on rolls and manufactured from vinyl material to support flexibility around cables and small equipment when used with these printer systems. The black-on-white print format produced by compatible printers supports clear readability in structured cabling systems, data closets, and equipment rooms where proper cable identification is essential.

How does wrap-around laminate construction protect cable labels?

The wrap-around laminate construction protects printed information from smudging and handling during installation and routine maintenance activities. This self-laminating design allows the printed area to be sealed under a clear over-laminate without additional tools, creating a protective barrier over the text. The smudge-resistant construction supports long-term use in data closets, equipment rooms, and structured cabling environments where labels experience frequent handling.

What material are Brady TLS2200 self-laminating labels manufactured from?

Brady TLS2200 self-laminating labels are manufactured from vinyl material to support flexibility around cables and small equipment. The vinyl construction allows labels to conform to curved surfaces commonly found in networking and electrical installations. Combined with the wrap-around laminate design, the vinyl material provides durability for cable marking applications in structured cabling systems. The material properties support installation on various cable diameters while maintaining the integrity of the printed information and clear over-laminate seal in data center and equipment room environments.

What roll quantities are available for Brady TLS2200 self-laminating labels?

L-com offers roll quantities of 100 or 250 labels depending on the part number to support both small projects and larger installations. The roll format facilitates efficient label dispensing during installation activities and integrates with compatible Brady printer systems. Whether labeling network and electrical cabling in data centers or organizing structured cabling in MDF and IDF installations, the available roll quantities accommodate various project scales and inventory management requirements.

Need assistance selecting the right self-laminating label size or printer compatibility for your cable identification project? Our engineering team provides expert technical guidance on label dimensions, printer selection, material specifications, and roll quantities for your specific structured cabling requirements.

Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com

L-com offers a wide selection of in-stock self-laminating cable labels to support clear and consistent cable identification for domestic and international shipping.

Sort by
Items per page