L-com

3.50" Panel (Black), 32 BNC Adapters Grounded W/ Handles

  • Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Handles
  • Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Handles
  • Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Handles
Picture of 3.50" Panel (Black), 32 BNC Adapters Grounded W/ Handles
SKU PR35B32GBLK
Available to Ship 1
Quantity Price
1 - 9 $404.99
10 - 24 $388.79
25 - 99 $372.59
100 + Call Us
Price $404.99

All Prices are in US Dollars and do not include duties



This 50 Ohm grounded BNC female feedthru 2U rack panel features 32 ports and handles for easy handling. The panel is made from 16 gauge cold rolled steel and finished with a durable black powdercoat.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Heavy gauge steel and black powdercoating provides durability
  • Industry standard 2U panel height will fit most rack panels
  • Rack mounted panel with 32 BNC grounded feed-thrus for 50Ohm lines
  • Front handles for ease of handling
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!

Application
  • Cable management
  • MDF/IDF
  • Premise Wiring
  • Network installation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.