L-com

3.50" Panel (Black), 32 75 Ohm BNC Adapters Insulated

  • Picture of 3.50" Panel (Black), 32 75 Ohm BNC Adapters Insulated
  • Picture of 3.50" Panel (Black), 32 75 Ohm BNC Adapters Insulated
  • Picture of 3.50" Panel (Black), 32 75 Ohm BNC Adapters Insulated
Picture of 3.50" Panel (Black), 32 75 Ohm BNC Adapters Insulated
SKU PR35B3275BLK
Available to Ship 29
Quantity Price
1 - 9 $545.00
10 - 24 $523.20
25 - 99 $501.40
100 + Call Us
Price $545.00

All Prices are in US Dollars and do not include duties



This 75 Ohm insulated BNC female feedthru 2U rack panel features 32 ports each with a white write on area for easy port identification. The panel is made from 16 gauge cold rolled steel and finished with a durable black powdercoat.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Numerical legends below each port allows for quick identification of ports
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rack mounted panel with 32 insulated feed-thrus for BNC 75 Ohm lines
  • Heavy gauge steel and black powdercoating provides durability
  • Industry standard 2U panel height will fit most rack panels

Application
  • MDF/IDF
  • Network installation
  • Cable management
  • Premise Wiring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.