19" to 23" Rack Panel Extender
The 19 to 23 rack panel extenders from L-com are a practical and durable solution designed to bridge the gap between standard 19-inch rack-mounted equipment and 23-inch telecommunications racks. These rugged steel rack ears extend the width of 19-inch rack mount panels to fit 23-inch relay racks and enclosures. Made with 16-gauge steel, finished in durable black powder coat, available in 1U (1.75-inch) and 2U (3.5-inch) versions. Each kit includes extender plate, 10-32 screws, 10-32 nuts, and 10 lock washers for mounting.
For comprehensive rack mounting solutions beyond panel extenders, explore our 19 Inch Wall-Table-Ceiling Mount Racks: Middle Atlantic,Wall,Table Top and Ceiling Mount category, featuring vertical wallmount racks, hinged wallmount racks, open frame wallmount racks, pivoting panel mount racks, and secure rack cabinets designed for network equipment and patch panel installations.
Related Categories:
FAQs
What is the purpose of a 19 to 23 rack panel extender?
The 19-inch to 23-inch rack panel extenders from L-com are a practical and durable solution designed to bridge the gap between standard 19-inch rack-mounted equipment and 23-inch telecommunications racks. These rugged steel rack ears extend the width of 19-inch rack mount panels to fit the common telecommunication style 23-inch relay racks and enclosures.
What material are 19 to 23 rack panel extenders made from?
Each L-com19 to 23 rack ear is made with 16-gauge steel for strength and durability. Each extender is finished in a durable black powder coat. Our rack panel extenders are suitable for telephone central offices and telecommunication closet applications.
What rack heights are available for 19 to 23 rack panel extenders?
The 1U (1.75-inch) and 2U (3.5-inch) versions allow you to mount any of our standard 19-inch panels into a 23-inch rack environment. These kits from L-com include all necessary hardware to attach to our 19-inch panel products.
What hardware is included in 19 to 23 rack panel extender kits?
L-com rack panel extender kits include an extender plate, 10-32 screws, 10-32 nuts, and 10 lock washers for mounting. These kits provide all components needed for secure installation of 19 to 23 rack panel extenders in telecommunications environments.
What applications use 19 to 23 rack panel extenders?
L-com rack panel extenders are suitable for telephone central offices and telecommunication closet applications. The 19 to 23 rack panel extenders extend the width of 19-inch rack mount panels to fit the common telecommunication style 23-inch relay racks and enclosures.
What finish is applied to 19 to 23 rack panel extenders?
Each extender is finished in a durable black powder coat. Each ear is made with 16-gauge steel for strength and durability, providing robust construction for 19 to 23 rack panel extender installations in telecommunications environments.
Can 19 to 23 rack panel extenders accommodate standard 19-inch panels?
The 1U (1.75-inch) and 2U (3.5-inch) versions allow you to mount any of our standard 19-inch panels into a 23-inch rack environment. L-com 19 to 23 rack panel extenders include all necessary hardware to attach to our 19-inch panel products.
Need assistance selecting the right 19 to 23 rack panel extender for your telecommunications rack requirements? Our engineering team provides expert technical guidance on rack height configurations, mounting hardware specifications, and application-specific solutions for your telephone central office or telecommunication closet installations.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers same-business-day shipping and maintains one of the largest in-stock selections of 19 to 23 Rack Panel Extenders.