L-com

19" Rackmount Cable Manager 1¾" (1 Rack Space) with D Rings

  • Picture of 19" Rackmount Cable Manager 1¾" (1 Rack Space) with D Rings
Picture of 19" Rackmount Cable Manager 1¾" (1 Rack Space) with D Rings
SKU HCM-1D
Available to Ship 13
Quantity Price
1 - 24 $64.12
25 - 49 $61.55
50 - 99 $59.63
100 + Call Us
Price $64.12

All Prices are in US Dollars and do not include duties



Organize cable in your rack enclosure with Middle Atlantic's rack mount cable management panels. These panels are made from the highest quality materials to provide a strong yet attractive method for keeping cables organized and properly routed through a rack. Each panel features front mounted D-rings to support cables. All panels feature a durable black powder coat finish.

Features
  • Available in 1.75" 1U space or 3.5" 2U space versions
  • Durable black powder coat resist damage and scratches
  • 19" rack mount horizontal cable manager with D-rings for organizing cables
  • Fits standard 19" rack systems for compatibility with existing enclosures
  • Front mounted D-rings to support cable

Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.