L-com

19" Low Profile Wall Mounted Rack Enclosure 8U

  • Picture of 19" Low Profile Wall Mounted Rack Enclosure 8U
Picture of 19" Low Profile Wall Mounted Rack Enclosure 8U
SKU WRS-8
Available to Ship 11
Quantity Price
1 - 4 $507.99
5 - 9 $487.67
10 - 24 $467.35
25 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $507.99

All Prices are in US Dollars and do not include duties



Securely install rack mount equipment to any wall surface with Middle Atlantic's low profile wall mounted rack enclosures. The top cover is keyed separately from the hinged door providing user access to equipment controls while restricting access to rear connections within the enclosure. Two bottom located fan mounting positions with guards (fans not included) allow for proper thermal management. The adjustable front rack rail provides 20" to 23" useable equipment depth. Enclosure available in 8U rack height and supports up to 150lbs. Drop ship this cabinet directly to your next jobsite; Contact us today!

Features
  • Low Profile Wall Mounted Rack Enclosure allow mounting of equipment in a vertical orientation
  • Adjustable front rack-rail provides 20" to 23" useable equipment depth
  • 1/2" & 1-1/2" laser knockouts in the backpan top and bottom
  • Top cover and body lock, and are keyed separately for security
  • Available in 8 rack space height and supports up to 150lbs

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.