Features abundant tie points, cables can be easily secured and organized for a professional look. This rugged steel Rack mount enclosure is finished with a durable black powder coat. Supports Installaion of 3, 4, 8 or 12 FSP Series Sub Panels or FSP Series MPO Cassettes Rack mounting ears and cable ties included (Splice trays and FSP Series Sub panels and MPO Cassettes are sold separately)." />
In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
The logical choice for your Rack mounted Fiber Termination needs. Can be used to house fiber Splice Trays, and FSP Series Sub Panels, as well as L-com's FSP Series MPO Cassettes. The Fiber enclosures are offered in 1U (1.75"), 2U (3.50"), 3U (5.25") or 4U (7.00") versions and feature Innovative designs that include Smoked Lexan front and Metal rear doors that fully open and can also be easily removed & re-attached permitting full access to the Splice Trays and the FSP Series Sub Panels or MPO Cassettes and fully accessible slide trays that can be can be slid out either the front or back to accomodate different installation requirements. Features abundant tie points, cables can be easily secured and organized for a professional look. This rugged steel Rack mount enclosure is finished with a durable black powder coat. Supports Installaion of 3, 4, 8 or 12 FSP Series Sub Panels or FSP Series MPO Cassettes Rack mounting ears and cable ties included (Splice trays and FSP Series Sub panels and MPO Cassettes are sold separately).