L-com

Fiber Enclosure Rack Mount 3U, with 8 FSP Sub panel openings

  • Picture of Fiber Enclosure Rack Mount 3U, with 8 FSP  Sub panel openings
  • Picture of Fiber Enclosure Rack Mount 3U, with 8 FSP  Sub panel openings
  • Picture of Fiber Enclosure Rack Mount 3U, with 8 FSP  Sub panel openings
  • Picture of Fiber Enclosure Rack Mount 3U, with 8 FSP  Sub panel openings
Picture of Fiber Enclosure Rack Mount 3U, with 8 FSP  Sub panel openings
SKU FE-RM3U48PSP
Available to Ship 14
Quantity Price
1 - 9 $327.99
10 - 24 $321.43
25 - 99 $314.87
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $327.99

All Prices are in US Dollars and do not include duties



The logical choice for your Rack mounted Fiber Termination needs. Can be used to house fiber Splice Trays, and FSP Series Sub Panels, as well as L-com's FSP Series MPO Cassettes.
This 3U (5.25") Fiber enclosure features innovative designs that include Smoked Lexan front and Metal rear doors that fully open and can also be easily removed & re-attached permitting full access to the Splice Trays and the FSP Series Sub Panels or MPO Cassettes and a fully accessible slide tray that can be can be slid out either the front or back to accomodate different installation requirements.
Features abundant tie points, cables can be easily secured and organized for a professional look. This rugged steel Rack mount enclosure is finished with a durable black powder coat. Supports Installaion of 8 FSP Series Sub Panels or FSP Series MPO Cassettes
Rack mounting ears and cable ties included
(Splice trays and FSP Series Sub panels and MPO Cassettes are sold separately).

Features
  • 16-gauge steel with corrosion-resistant black powder finish
  • Smoked Lexan See-Thru Front door, metal rear door both easily removable for ease of accesss
  • Enclosure tray can be slid out completely from the front or rear and Supports Installation of 8 FSP Series Sub Panels or MPO Cassettes
  • Rack Mounted Fiber Enclosure in 3U Configurations
  • Routing guides to limit bend radius and enhance strain-relief control

Application
  • Full protection for the fibers, fiber splices and terminations.
  • Organized terminations and clean fiber distribution
  • Splice Tray management for the installation
  • Wide selection of Patch Panels, ease of connectivity


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.