L-com

1.75" x 19" Panel (Black), 16 - ¼" Audio Jacks (Solder Type)

  • Picture of 1.75" x 19" Panel (Black), 16 - ¼" Audio Jacks (Solder Type)
Picture of 1.75" x 19" Panel (Black), 16 - ¼" Audio Jacks (Solder Type)
SKU PR1751-4AV-16
  Available for backorder
Quantity Price
1 - 9 $28.79
10 - 24 $27.64
25 - 99 $26.49
100 + Call Us
Price $28.79

All Prices are in US Dollars and do not include duties



These ¼" stereo style Rack Panels are set up for connecting multiple instruments, back up circuits, and audio gear. It aids in cable management and keeping the installations clean and orderly when your schedule demands rapid set ups. There are several versions to choose from including a 1U 16-port Rack Panel and 2U 32-port Rack Panel. Pick the Rack Panel that best meets your application.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Heavy gauge steel and black powder coating provides durability
  • Industry standard 1U and 2U panel heights will fit most rack panels
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Numerical legend below each port allows for quick ID of the audio jacks
  • Used to connect 1/4" plugs for audio applications

Application
  • MIC and Instrument Cable Patching
  • Music Studio

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.