L-com

Nylon Braided Cable, HDMI to DVI 2.0 Male to Male with Ferrites, Supports 1080P Resolution, 3 Meter

  • Picture of Nylon Braided Cable, HDMI to DVI 2.0 Male to Male with Ferrites, Supports 1080P Resolution, 3 Meter
Picture of Nylon Braided Cable, HDMI to DVI 2.0 Male to Male with Ferrites, Supports 1080P Resolution, 3 Meter
SKU HDMIDVI-MM-F-3M
Available to Ship 9
Quantity Price
1 - 24 $35.99
25 - 49 $34.19
50 - 99 $32.39
100 + Call Us
Price $35.99

All Prices are in US Dollars and do not include duties



The L-com HDMIDVI-MM-F-3M ruggedized and highly durable conversion cable is the ideal solution for HDMI to DVI 2.0 video applications. Our HDMI to DVI 2.0 cable delivers quality video and audio with 1080P resolution to connected display. The male to male conversion cable has ferrites on each end, which helps to suppress EMI.

Our audio video cable is available in a 3 meter length and comes with gold plated contacts for superior conductivity and error-free data transmission. This HDMIDVI-MM-F-3M cable has an outer nylon braid, which gives additional flexibility and protection. The nylon braided cable is used to provide a one-piece digital audio and video solution for your application.

Our male to male cable is capable of handling resolutions of 1080P screen resolution at 60Hz. This conversion cable allows user to transmit audio and video to displays and computers, which support HDMI to DVI 2.0 conversion. This HDMIDVI-MM-F-3M cable is suitable for office use, industrial or building automation, consumer electronics, A/V installations, digital signage, and multimedia applications.

The L-com has the largest in-stock selection of HDMI to DVI 2.0 cable with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMIDVI-MM-F-3M cable for your requirements.


Features
  • HDMI to DVI-D conversion cable
  • Supports up to 1080P @ 60 Hertz
  • Ferrite Beads to suppress EMI
  • Rugged Nylon Braiding over PVC cable sleeve
  • Gold plated contacts ensure superior signal transmission
  • Available in four lengths

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.