L-com

USB C to DVI Cable Assembly, 1M

  • Picture of USB C to DVI Cable Assembly, 1M
Picture of USB C to DVI Cable Assembly, 1M
SKU VIA00002-1M
Available to Ship 89
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us
Price $30.39

All Prices are in US Dollars and do not include duties



L-com's VIA00002-1M USB C to DVI cable assembly in 1 meter length ships same day and is a cost effective way to connect a video signal. Our 1 meter USB C to DVI cable assembly will connect a video signal from an existing source to a monitor or display without upgrading to a new monitor. The VIA00002-1M utilizes a USB C connector, which is common on numerous devices allowing a signal to be sent to a monitor using the tried-and-true DVI (digital visual interface) connector. In addition, our VIA00002 cables at L-com are made of the highest quality construction including fully molded connectors, durable connector hoods and black PVC jackets.

Features
  • Connect mobile device to a monitor or other display
  • Convert a USB C signal into a DVI output
  • Black PVC Jacket
  • Fully molded durable connectors

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Laptop, Phone or Other Device

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.