L-com

35mm DIN Rail for NB12 Enclosure

  • Picture of 35mm DIN Rail for NB12 Enclosure
Picture of 35mm DIN Rail for NB12 Enclosure
SKU DIN-35-NB12
Ready to Assemble Ships in 2–4 Business Days
59
Quantity Price
1 - 24 $5.45
25 - 49 $5.18
50 - 99 $4.91
100 + Call Us
Price $5.45

All Prices are in US Dollars and do not include duties



L-com offers 35mm DIN rails for our NB12 Din Rail Mount NEMA Enclosures This quality DIN rail is constructed of specially coated corrosion resistant rugged steel & includes mounting hardware. Order online today

Features
  • Corrosion resistant
  • Used to mount equipment that utilizes 35mm DIN Rail mounting inside of L-Com's NB12 NEMA Enclosures
  • Rugged steel construction ensures durability

Application
  • Industrial Networking
  • LAN
  • Industrial Ethernet
  • SCADA

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.