Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

MMBX Jack Snap-On Connector Solder Attachment Through Hole PCB, With Female Center Contact and .382" Diameter Funnel

  • Picture of MMBX Jack Snap-On Connector Solder Attachment Through Hole PCB, With Female Center Contact and .382" Diameter Funnel
Picture of MMBX Jack Snap-On Connector Solder Attachment Through Hole PCB, With Female Center Contact and .382" Diameter Funnel
SKU RFPCB-MMBX-FS-12G126
Available to Ship 5
Quantity Price
1 - 24 $27.19
25 - 49 $25.83
50 - 99 $24.47
100 + Call Us
Price $27.19

All Prices are in US Dollars and do not include duties



RFPCB-MMBX-FS-12G126 MMBX jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a Through Hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This MMBX jack connector uses solder as an attachment method. Our jack MMBX PCB connector provides a maximum frequency of 12.4 GHz. The MMBX connector is available in a 0.00-inch length and 0.42-inch width. The L-com MMBX jack PCB connector has a LCP dielectric type and a VSWR of 1.15:1. This MMBX PCB connector has a brass body with gold plating. Our RFPCB-MMBX-FS-12G126 MMBX connector has a brass contact with gold plating. This L-com MMBX jack connector will ship the same day as purchased. Our MMBX jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build MMBX custom connector cable assemblies that will ship the same day as well. The MMBX jack connector with 50 Ohm impedance has a weight of 0.010 lbs. The jack coaxial connector is capable of operating at temperatures ranging from -55 deg C to 155 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 12.4 GHz
  • Excellent VSWR of 1.15:1
  • Gold Plated Brass Contact
  • Reliable Snap-On connection method
  • Small circuit footprint for high density applications
  • Mechanical misalignment tolerance of 4.5°/0.7mm Max

Application
  • General Purpose Test
  • PCB Applications
  • Low cost blind mate interconnect
  • Multi circuit board radios
  • Board to board applications requiring multiple coaxial connections

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MMBX
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
Through Hole

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.