L-com

Digital 75 Ohm BNC Crimp Plug for 1506A Plenum Cable

  • Picture of Digital 75 Ohm BNC Crimp Plug for 1506A Plenum Cable
  • Picture of Digital 75 Ohm BNC Crimp Plug for 1506A Plenum Cable
Picture of Digital 75 Ohm BNC Crimp Plug for 1506A Plenum Cable
SKU BAC-UPL2000-D8B
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This male digital video grade BNC connector is designed for crimp attachment to 1506A size coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .255" for the crimp ferrule and .042" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Gold plated center contacts minimize signal loss
  • Suitable for 1505A type cable
  • Machined components produce a durable connector
  • Suitable for 1506A type cable
  • Telecommunications grade 75 Ohm connector

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
75 Ohm
Body Style
Straight
Attachment Method
Crimp/Crimp
Mount Method
None

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.