L-com

Metal Armored USB 3.0 Cable Assembly, Type A Male Plug to Type A Male Plug, 28/26/22AWG, Stainless Steel Armor, 3.0M

  • Picture of Metal Armored USB 3.0 Cable Assembly, Type A Male Plug to Type A Male Plug, 28/26/22AWG, Stainless Steel Armor, 3.0M
Picture of Metal Armored USB 3.0 Cable Assembly, Type A Male Plug to Type A Male Plug, 28/26/22AWG, Stainless Steel Armor, 3.0M
SKU U3A00069-3M
Available to Ship 17
Quantity Price
1 - 24 $107.99
25 - 49 $102.59
50 - 99 $97.19
100 + Call Us
Price $107.99

All Prices are in US Dollars and do not include duties



These unique L-com U3A00069 series of USB cables feature a stainless steel or plastic crush resistant armor over L-com's premium USB 3.0 cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch) for the stainless steel versions and 800 PSI for the plastic versions. The 22AWG USB power wires allow for maximum power transfer and successful USB 3.0 transmission at distances of 2 to 3 meters. All assemblies are shielded and built with UL Style 2725 PVC cable under the armor. Molded ends and a coupling nut provides extra durability. Steel versions are silver and plastic versions are black. Contact L-com today for all your industrial USB needs.

Features
  • USB 3.0 cable assembly with metal protective outer jacket
  • Stainless steel material provides 1500 PSI crush resistance over UL 2725 PVC inner jacket
  • Premium cable featuring 22 AWG power leads allows for maximum power transfer
  • Foil plus braid shield provides max protection against EMI/RFI
  • 22AWG version available in lengths of 2.0 and 3.0m; See L-com's U3A00001 family for 24AWG options in shorter lengths

Application
  • Industrial PCs
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Gaming hardware and interfaces

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.