L-com

USB 3.0 Panel Mount Type A-A female

  • Picture of USB 3.0 Panel Mount Type A-A female
Picture of USB 3.0 Panel Mount Type A-A female
SKU U3C00032
Available to Ship 1087
Quantity Price
1 - 24 $17.19
25 - 49 $15.47
50 - 99 $13.75
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



Panel mount USB 3.0 Type A -A female adaptor, easy installation, ideal for rack mountable applications.

Features
  • Allows USB cables to be passed through panels, enclosures and wall plates
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • USB A style female connectors on the front and back

Application
  • PC computing
  • Industrial monitoring and control
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.