L-com

M8 4-Position Female to M12 4-Position Male IP67 A-Code Cable Assembly, Unshielded, 24 AWG, PUR Jacket, Blue, 1 Meter

  • Picture of M8 4-Position Female to M12 4-Position Male IP67 A-Code Cable Assembly, Unshielded, 24 AWG, PUR Jacket, Blue, 1 Meter
  • Picture of M8 4-Position Female to M12 4-Position Male IP67 A-Code Cable Assembly, Unshielded, 24 AWG, PUR Jacket, Blue, 1 Meter
  • Picture of M8 4-Position Female to M12 4-Position Male IP67 A-Code Cable Assembly, Unshielded, 24 AWG, PUR Jacket, Blue, 1 Meter
  • Picture of M8 4-Position Female to M12 4-Position Male IP67 A-Code Cable Assembly, Unshielded, 24 AWG, PUR Jacket, Blue, 1 Meter
Picture of M8 4-Position Female to M12 4-Position Male IP67 A-Code Cable Assembly, Unshielded, 24 AWG, PUR Jacket, Blue, 1 Meter
SKU TR8GA421-P4L-1M
Available to Ship 22
Quantity Price
1 - 24 $35.79
25 - 49 $34.36
50 - 99 $33.28
100 + Call Us
Price $35.79

All Prices are in US Dollars and do not include duties



L-com’s TR8GA421-P4L-1M is an M8 4-position female to M12 4-position male IP67 A-code cable assembly used to connect different interfaces and interchange M8 and M12 signals. This cable assembly features a female M8 connector on one end and a male M12 connector on the other end, allowing for seamless connectivity between devices. The M8 to M12 A-code cable assembly is IP67-rated for waterproofing, making it suitable for both indoor and outdoor use.

The TR8GA421-P4L-1M cable assembly from L-com is constructed with 24 AWG unshielded wires and a PUR jacket, providing excellent connectivity and flexibility. This 4-pin circular cable has a length of 1 meter and comes in a blue color. The IP67 rating and flexible length of this sensor cable make it suitable for farms, restaurants, freezers, and sensors and actuators used in factories and industrial applications.

L-com has one of the largest in-stock selections of 4-position male-to-male A-code cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal M8 4-position female to M8 4-position male IP67 A-code cable assembly for your requirements.


Features
  • M12 and M8 connectors are threaded and IP67 rated when mated properly and their secure, threaded design makes them extremely resistant to accidental disconnects
  • Used to connect to M12 and M8 devices that utilize a 4 position, A-code (single keyway) connector such as sensors and actuators
  • Used to connect a device that utilizes M8 connectors with M12 applications
  • Durable PUR Jacket for industrial applications
  • Available in 3 or 4 position, options include male to female, male to open and female to open in both shielded and unshielded designs

Application
  • I/O connectivity
  • Industrial control and factory automation including moving and fixed drag chain
  • DeviceNet, IO Link and Profibus
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.