L-com

M12 Shielded Panel Mount Connector, IP67 8 Position X-code Female Receptacle, PCB Solder, M12 Rear Mounting Style

  • Picture of M12 Shielded Panel Mount Connector, IP67 8 Position X-code Female Receptacle, PCB Solder, M12 Rear Mounting Style
  • Picture of M12 Shielded Panel Mount Connector, IP67 8 Position X-code Female Receptacle, PCB Solder, M12 Rear Mounting Style
  • Picture of M12 Shielded Panel Mount Connector, IP67 8 Position X-code Female Receptacle, PCB Solder, M12 Rear Mounting Style
  • Picture of M12 Shielded Panel Mount Connector, IP67 8 Position X-code Female Receptacle, PCB Solder, M12 Rear Mounting Style
  • Picture of M12 Shielded Panel Mount Connector, IP67 8 Position X-code Female Receptacle, PCB Solder, M12 Rear Mounting Style
Picture of M12 Shielded Panel Mount Connector, IP67 8 Position X-code Female Receptacle, PCB Solder, M12 Rear Mounting Style
SKU M12PCB-8XF-R
Available to Ship 100
Quantity Price
1 - 24 $32.21
25 - 49 $30.93
50 - 99 $29.96
100 + Call Us
Price $32.21

All Prices are in US Dollars and do not include duties



The M12PCB-8XF-R data connector from L-com comes with an M12 shielded panel mount female receptacle. Our IP67-rated housing makes it a reliable choice for test equipment, prototyping, industrial control, factory automation, I/O connectivity, sensors, and actuator applications. This industrial outdoor M12 connector features a PCB solder mount and M12 rear mounting style. Our 8-position M12 connector is designed to withstand harsh environments and temperatures between -40 to 105 deg C. The threaded M12 connector supports Category 6a Ethernet and enables data rates of up to 10gig Ethernet, making it suitable for 10BASE-T, 100BASE-TX, and 1000BASE-T applications. Make your online purchase right now to take advantage of our same-day shipping.

Our black-colored M12 connector is 1.129 inches in length. This shielded X-coded connector is designed for easy integration with PCB thicknesses ranging from 1.6 to 2.4mm and maximum panel thicknesses of up to 2.0 to 3.0mm. This black-colored M12 connector features an 8-position X-code configuration for PCB applications. Our M12 female receptacle X-coded connector features an IP67 waterproof rating, ensuring protection against dust, dirt, and water ingress when properly mated. This M12PCB-8XF-R M12 8-position X-code connector can handle voltage up to 50V AC / 60V DC. Our Ethernet M12 connector is an ideal solution for building robust, high-speed Ethernet connections in harsh industrial environments.

L-com has the largest in-stock selection of X-coded M12 female receptacle connectors for international and domestic orders with same-day shipment. All our connectors are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet M12 X-coded connector for your requirements.


Features
  • M12 8 Position X-Code Shielded Receptacle for up to Category 6a, 10gig Ethernet applications
  • Receptacle is M12 X-Code female/jack to straight 180° solder/PCB mount
  • IP67 rated when properly mated
  • Temp range -40°C to +105°C; recommended operating voltage: 50V AC / 60V DC
  • M12 mounting thread with Rear mounting style; recommended panel thickness: 2.0-3.0mm; recommended PCB thickness 1.6-2.4mm Front mounting style has the mounting nut outside the panel; rear mounting style has the mounting nut inside the panel

Application
  • Industrial Ethernet including standards such as 10BASE-T, 100BASE-TX and 1000BASE-T
  • Test equipment and prototyping
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.