L-com

M12 DC Power 4 Pin T Code Female Receptacle, IP68 IP69K Rated, 63V, 12A, PG9 Front Panel Mount Style with 16AWG UL1015 PVC 0.2M Leads

  • Picture of M12 DC Power 4 Pin T Code Female Receptacle, IP68 IP69K Rated, 63V, 12A, PG9 Front Panel Mount Style with 16AWG UL1015 PVC 0.2M Leads
  • Picture of M12 DC Power 4 Pin T Code Female Receptacle, IP68 IP69K Rated, 63V, 12A, PG9 Front Panel Mount Style with 16AWG UL1015 PVC 0.2M Leads
  • Picture of M12 DC Power 4 Pin T Code Female Receptacle, IP68 IP69K Rated, 63V, 12A, PG9 Front Panel Mount Style with 16AWG UL1015 PVC 0.2M Leads
  • Picture of M12 DC Power 4 Pin T Code Female Receptacle, IP68 IP69K Rated, 63V, 12A, PG9 Front Panel Mount Style with 16AWG UL1015 PVC 0.2M Leads
  • Picture of M12 DC Power 4 Pin T Code Female Receptacle, IP68 IP69K Rated, 63V, 12A, PG9 Front Panel Mount Style with 16AWG UL1015 PVC 0.2M Leads
Picture of M12 DC Power 4 Pin T Code Female Receptacle, IP68 IP69K Rated, 63V, 12A, PG9 Front Panel Mount Style with 16AWG UL1015 PVC 0.2M Leads
SKU REC-M124TF-PG9F-L
Available to Ship 83
Quantity Price
1 - 24 $58.89
25 - 49 $55.95
50 - 99 $53.00
100 + Call Us
Price $58.89

All Prices are in US Dollars and do not include duties



The L-com REC-M124TF-PG9F-L is a M12 sensor 4 pin T-code female receptacle that is suitable for DC motors, industrial control and factory automation, Power Distribution Units (PDUs) and power supply units, battery connections and charging stations, and renewable energy systems including solar. This T-code receptacle has a bulkhead front mount and a blunt cut UL1015 PVC 16AWG leads in length of 0.2 meters (7.8 inches). Our data adapter is IP68 (1m/24hours) and IP69K rated when properly mated with a temperature range of -20 degrees C to +85 degrees C.

The 4-position M12 receptacle comes with a PG9 mounting thread with front mount style and has a maximum panel thickness of 4.5mm. This REC-M124TF-PG9F-L bulkhead front mount receptacle has a mounting nut outside of the panel. Front mounting styles have the mounting nut outside the panel and rear mounting styles have the mounting nut inside the panel. Our T-code data adapter from L-com is designed ideally for DC power T-code applications of up to 12A, 63V.

L-com has one of the largest in-stock selections of M12 sensor 4-pin T-code female receptacles for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal bulkhead front mount receptacle for your requirements.


Features
  • M12 DC Power, 4 Position, T-Code Female Panel Mountable Receptacle
  • Blunt cut UL1015 PVC 16AWG leads in length of 0.2m (7.8")
  • IP68 (1m/24hours) and IP69K rated when properly mated with temperature range: -20°C to +85°C
  • PG9 mounting thread with Front mounting style; max panel thickness: 4.5mm; front mounting style has the mounting nut outside the panel; rear mounting style has the mounting nut inside the panel
  • Fit for DC power T code applications of up to 12A, 63V

Application
  • DC Motors
  • Industrial control and factory automation
  • Power distribution units (PDUs) and power supply units
  • Battery connections and charging stations
  • Renewable energy systems including solar

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.