L-com

IP68 Series MPO Connector 12 Fiber, SMF, Male, 4.8mm Crimp Option

  • Picture of IP68 Series MPO Connector 12 Fiber, SMF, Male, 4.8mm Crimp Option
Picture of IP68 Series MPO Connector 12 Fiber, SMF, Male, 4.8mm Crimp Option
SKU FOC-IPMM1S-S48N
Available to Ship 13
Quantity Price
1 - 24 $36.59
25 - 49 $35.13
50 - 99 $34.03
100 + Call Us
Price $36.59

All Prices are in US Dollars and do not include duties



The L-com FOC-IPMM1S-S48N is an IP68 Series MPO Fiber Optic Connector. The connector is for 12-count single mode fiber, and features alignment pins (male). The 4.8mm crimp option supports 4.5mm to 4.9mm fiber diameters. The IP68 rating protects the connectors and fibers from water and dust in harsh and outdoor environments. The L-com FOC-IPMM1S-S48N is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPMM1S-S48N IP68 MPO Male Fiber Optic Connector, 12 fiber, Single mode, 4.8mm crimp option

Features
  • IP68-rated MPO connector
  • 12 Fiber Male Connector for Single Mode Fiber
  • Supports 4.5mm to 4.9mm jacketed fiber

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.