L-com

IP68 Rated Dust Cap for FOC-IP Series Connectors

  • Picture of IP68 Rated Dust Cap for FOC-IP Series Connectors
Picture of IP68 Rated Dust Cap for FOC-IP Series Connectors
SKU FOC-IPCOCAP
Available to Ship 133
Quantity Price
1 - 24 $3.49
25 - 49 $3.32
50 - 99 $3.14
100 + Call Us
Price $3.49

All Prices are in US Dollars and do not include duties



The L-com FOC-IPCOCAP is an IP68 Rated Dust Cap for FOC-IP series Fiber Optic Connectors. Ideal for deployments of fiber optic cabling in harsh environment, this dust cap ensures ingress protection against water and dust. The L-com FOC-IPCOCAP is just one of a large selection of in-stock fiber optic products available. L-com not only has this dust cap available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPCOCAP IP68 Dust Cap for FOC-IP series connectors

Features
  • Dust cap for all L-com FOC-IP Series connectors
  • Durable design for repeated mechanical mating
  • Provides IP water immersion and dust protection in outdoor/harsh environments

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.