L-com

IP68 ODVA Compatible LC Duplex Connector, MM 10G Duplex Aqua, 5.0mm crimp sleeve, no Dust Cap

  • Picture of IP68 ODVA Compatible LC Duplex Connector, MM 10G Duplex Aqua, 5.0mm crimp sleeve, no Dust Cap
  • Picture of IP68 ODVA Compatible LC Duplex Connector, MM 10G Duplex Aqua, 5.0mm crimp sleeve, no Dust Cap
  • Picture of IP68 ODVA Compatible LC Duplex Connector, MM 10G Duplex Aqua, 5.0mm crimp sleeve, no Dust Cap
  • Picture of IP68 ODVA Compatible LC Duplex Connector, MM 10G Duplex Aqua, 5.0mm crimp sleeve, no Dust Cap
Picture of IP68 ODVA Compatible LC Duplex Connector, MM 10G Duplex Aqua, 5.0mm crimp sleeve, no Dust Cap
SKU FOC-IPLCMM-50N
Available to Ship 15
Quantity Price
1 - 24 $42.19
25 - 49 $40.08
50 - 99 $37.97
100 + Call Us
Price $42.19

All Prices are in US Dollars and do not include duties



Discover the cutting-edge performance of the L-com FOC-IPLCMM-50N – an exceptional fiber optic connector designed for seamless connectivity in demanding environments. This connector boasts ODVA compatibility and features a duplex LC/PC connection, optimized for MM 10G fiber.

With its distinctive aqua LC connector color, the FOC-IPLCMM-50N ensures easy identification and installation. Its precision-engineered crimp sleeve design guarantees secure connections, ensuring optimal data transmission.

Engineered to excel, L-com's FOC-IPLCMM-50N surpasses ODVA requirements for harsh environments, making it a reliable choice even in the most challenging conditions. Its bayonet-style locking system guarantees a secure fit, providing consistent and dependable connections.

This versatile connector supports cable sizes ranging from 5.3-5.7mm jacketed fiber, offering adaptability to various setups. Whether you are enhancing signal distribution, optimizing data transmission, or strengthening industrial processes, the FOC-IPLCMM-50N stands ready.

Experience unparalleled features with the FOC-IPLCMM-50N, including its IP68 rating that ensures reliable performance even in the harshest conditions. Its ODVA compatibility guarantees seamless integration into your network infrastructure. From FTTA (fiber to the antenna) deployments to distributed antenna systems (DAS) and mobile cell towers, this connector finds its place in a range of applications.

Unlock a new level of connectivity with the FOC-IPLCMM-50N. Whether you are streamlining communication networks or fortifying industrial operations, this connector delivers unfaltering connections, superior durability, and exceptional performance. Choose the L-com FOC-IPLCMM-50N for your connectivity needs and experience unmatched reliability in diverse scenarios.


Features
  • IP68 rated LC/PC connector for MM 10G fiber
  • ODVA Compatible
  • Exceeds ODVA requirements for harsh environment
  • Bayonet style with locking system
  • Supports cable size 5.3-5.7mm jacketed fiber
  • Dust cap not included

Application
  • FTTA (fiber to the antenna)
  • Distributed antenna systems (DAS)
  • Mobile Cell Tower
  • RRU (remote radio unit), BBU (base band unit)
  • Military
  • Industrial
  • Broadcast
  • Oil & gas
  • Transport
  • Renewable energy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.