L-com

IP68 ODVA Compatible LC Inline Duplex Adapter, MM, no Dust Cap

  • Picture of IP68 ODVA Compatible LC Inline Duplex Adapter, MM, no Dust Cap
  • Picture of IP68 ODVA Compatible LC Inline Duplex Adapter, MM, no Dust Cap
  • Picture of IP68 ODVA Compatible LC Inline Duplex Adapter, MM, no Dust Cap
  • Picture of IP68 ODVA Compatible LC Inline Duplex Adapter, MM, no Dust Cap
Picture of IP68 ODVA Compatible LC Inline Duplex Adapter, MM, no Dust Cap
SKU FOA-LCIMM-0
Available to Ship 15
Quantity Price
1 - 24 $39.19
25 - 49 $37.23
50 - 99 $35.27
100 + Call Us
Price $39.19

All Prices are in US Dollars and do not include duties



Introducing the L-com FOA-LCIMM-0, an exceptional Inline adapter that promises steadfast fiber optic connectivity. Featuring ODVA compatibility and an LC/PC connection, it is optimized for multimode applications, ensuring unparalleled data transmission.

L-com's FOA-LCIMM-0 stands as a testament to reliability, boasting an IP68 rating that ensures unyielding performance even in the most challenging environments. Its duplex design and inline adapter connection guarantee a seamless and uninterrupted connection experience, facilitating the smooth flow of vital information.

This inline adapter goes beyond industry standards, exceeding ODVA requirements for harsh environments. Its rugged construction and high-quality design make it a reliable choice for demanding scenarios. Specifically tailored for multimode applications, the FOA-LCIMM-0 ensures optimal performance, regardless of the operational context.

From FTTA (fiber to the antenna) deployments to distributed antenna systems (DAS) and mobile cell towers, this adapter finds its place in a wide range of applications. It seamlessly connects remote radio units (RRUs) and base band units (BBUs), making it an essential component of critical communication pathways. With its versatility, it serves industries as diverse as military, industrial, broadcasting, oil and gas, transport, and renewable energy.


Features
  • IP68 rated LC/PC duplex Inline adapter
  • ODVA compatible
  • Exceeds ODVA requitements for harsh environment
  • Designed for multimode applications
  • Dust cap not included

Application
  • FTTA (fiber to the antenna)
  • Distributed antenna systems (DAS)
  • Mobile Cell Tower
  • RRU (remote radio unit), BBU (base band unit)
  • Military
  • Industrial
  • Broadcast
  • Oil & gas
  • Transport
  • Renewable energy


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.