L-com

IP68 Waterproof 2M Cable, 75 Ohm F Male to F Male, PVC, Black

  • Picture of IP68 Waterproof 2M Cable, 75 Ohm F Male to F Male, PVC, Black
Picture of IP68 Waterproof 2M Cable, 75 Ohm F Male to F Male, PVC, Black
SKU V7A00001-2M
Available to Ship 732
Quantity Price
1 - 24 $11.99
25 - 49 $11.39
50 - 99 $10.79
100 + Call Us
Price $11.99

All Prices are in US Dollars and do not include duties



The V7A00001-2M from L-com is an industrial waterproof cable assembly used for 75 ohm video transmission. The V7A00001-2M is a 2 meter cable assembly built from RG6 cable and male F-type connectors with IP68 rated cable glands on each end. The V7A00001 family of cables are meant to be used with the V7C00021 adapter for waterproof and dustproof connections. These cables are perfect for industrial situations and outdoor applications where moisture and debris can impede signal transmission. The cable comes with dust caps for protection when not in use. Urgency is in our DNA and all cables are in stock and ready to ship today.

Features
  • IP68 rated when properly mated
  • Perfect for outdoor cabling and waterproofing
  • F-Type Male to Male connectors
  • Built with RG6 Cable
  • 75 Ohm Impedence
  • Dust Caps included

Application
  • Broadcast
  • Video Surveillance
  • Video Signage
  • Video Transmission

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.