L-com

IP68 Waterproof F Adapter, F/F, with dust caps

  • Picture of IP68 Waterproof F Adapter, F/F, with dust caps
Picture of IP68 Waterproof F Adapter, F/F, with dust caps
SKU V7C00021
Available to Ship 1453
Quantity Price
1 - 24 $16.59
25 - 49 $15.76
50 - 99 $14.93
100 + Call Us
Price $16.59

All Prices are in US Dollars and do not include duties



The V7C00021 is a waterproof and dustproof coaxial adapter now available at L-com. This adapter is IP68 rated when properly mated, protecting your connection from debris and moisture in the toughest of environments. The industrial V7C00021 from L-com is perfect for outdoor cabling, industrial situations and factory floors. These adapters have 2 female F-type connectors to be used in video transmission for high-stress situations. Every adapter comes with dust caps to protect them against dirt and water when not in use. Urgency is in our DNA at L-com, so as with all our products, these are in stock and ready to ship today.

Features
  • IP68 rated when properly mated
  • Panel Mount design for enclosures and plates
  • F-Type Female to Female connectors
  • 75 Ohm Impedence
  • Dust Caps included

Application
  • Broadcast
  • Video Surveillance
  • Video Signage
  • Video Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.