L-com

IP67 Waterproof M12 5 Position A-code Sensor Actuator Signal Cable, Industrial Drag Chain PUR, 22AWG, Female to Open, Green, 1M

  • Picture of IP67 Waterproof M12 5 Position A-code Sensor Actuator Signal Cable, Industrial Drag Chain PUR, 22AWG, Female to Open, Green, 1M
  • Picture of IP67 Waterproof M12 5 Position A-code Sensor Actuator Signal Cable, Industrial Drag Chain PUR, 22AWG, Female to Open, Green, 1M
  • Picture of IP67 Waterproof M12 5 Position A-code Sensor Actuator Signal Cable, Industrial Drag Chain PUR, 22AWG, Female to Open, Green, 1M
  • Picture of IP67 Waterproof M12 5 Position A-code Sensor Actuator Signal Cable, Industrial Drag Chain PUR, 22AWG, Female to Open, Green, 1M
Picture of IP67 Waterproof M12 5 Position A-code Sensor Actuator Signal Cable, Industrial Drag Chain PUR, 22AWG, Female to Open, Green, 1M
SKU TRGA505-P2N-1M
Available to Ship 55
Quantity Price
1 - 24 $47.59
25 - 49 $45.69
50 - 99 $44.26
100 + Call Us
Price $47.59

All Prices are in US Dollars and do not include duties



L-com's TRGA505-P2N-1M is an M12 A-code 5-position sensor actuator signal cable that is available in 1 meter length. The secure and threaded construction of the M12 connectors makes this cable resistant to accidental disconnect. For wiring into terminal blocks directly, this cable assembly comes with a female to open connectors. This 5-pin cable is suitable for test equipment, I/O connectivity, industrial control and factory automation, including moving and fixed drag chain, DeviceNet, IO-Link, and Profibus applications.

The TRGA505-P2N-1M green-colored sensor actuator signal cable from L-com features a 22 AWG conductor and PUR (polyurethane) jacket with drag chain ratings. Industrial drag chain jackets ensure that the cables can be flexed and endure damage that would destroy a typical PVC cable. Our 5-position sensor cable has an IP67 waterproof rating, which ensures excellent protection against liquids and particulates when properly mated. This cable assembly is used to connect M12 devices that utilize a 5-position, A-code (single keyway) connector, such as sensors and actuators.

Our M12 female to open drag chain-style cable can withstand 180° per meter torsion stress for excellent flexibility. The mobile bend radius of this sensor actuator signal cable is 15 times its outer diameter, and the fixed bend radius is 8 times the cable's outer diameter. L-com's TRGA505-P2N-1M A-code 5-position cable easily connects factory automation equipment with a secure, robust, and waterproof connection. Additional dimensions and specifications for this waterproof cable assembly are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of M12 female to open cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal A-code 5-position drag chain-style cable for your requirements.


Features
  • M12 connectors are threaded and IP67 rated when mated properly and their secure, threaded design makes them extremely resistant to accidental disconnects
  • Used to connect to M12 devices that utilize a 5 position, A-code (single keyway) connector such as sensors and actuators
  • Drag chain style assembly is capable of a 180° per meter torsion stress for excellent flexibility
  • Drag chain style cable has a mobile bend radius of 15x the cable's outer diameter and a fixed bend radius of 8x the cable's outer diameter for use in both fixed or moving applications
  • Available 5 pole drag chain options include male to female, male to open and female to open in both shielded and unshielded designs

Application
  • I/O connectivity
  • Industrial control and factory automation including moving and fixed drag chain
  • DeviceNet, IO Link and Profibus
  • Sensor and actuators
  • Test equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.