L-com

M12 5 Pin A-Code Male to 2x M12 5 Pin A-Code Female T Coupler

  • Picture of M12 5 Pin A-Code Male to 2x M12 5 Pin A-Code Female T Coupler
Picture of M12 5 Pin A-Code Male to 2x M12 5 Pin A-Code Female T Coupler
SKU TC-M125AM-2M125AF
Available to Ship 147
Quantity Price
1 - 24 $66.39
25 - 49 $63.07
50 - 99 $59.75
100 + Call Us
Price $66.39

All Prices are in US Dollars and do not include duties



M12 to M12 and M12 to M8 T couplers are designed to bridge 3 separate connections for Industrial Control or Signal Distribution applications. They are IP67 rated and their plastic housings are resistent to most chemicals and oils. These products are NOT intended for use with direct current. Buy online today.

Features
  • M12, 5 Position, A-Coded (single keyway) Male to 2x M12 5 Position, A-Coded (single keyway) Female
  • Pins 2 and 3 are bridged for Industrial Control or Signal Distribution applications; this part is NOT intended for Interrupting Current
  • IP67 rated when properly mated
  • Temperature range: -25°C to +85°C
  • Recommended torque value: 0.6Nm

Application
  • Field Bus, Profibus or CAN bus
  • Sensors and Actuators
  • Motion Controllers, factory automation and industrial control
  • I/O connectivity
  • Food and beverage services


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.