Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Highly Stable Pressure Sensor, 0-10MPa, Sealed Gauge, Compensated, 19mm diameter

  • Picture of Highly Stable Pressure Sensor, 0-10MPa, Sealed Gauge, Compensated, 19mm diameter
Picture of Highly Stable Pressure Sensor, 0-10MPa, Sealed Gauge, Compensated, 19mm diameter
SKU PS781-15S0L1
Available to Ship Call us
Quantity Price
1 - 24 $36.39
25 - 49 $34.57
50 - 99 $32.75
100 + Call Us
Price $36.39

All Prices are in US Dollars and do not include duties



PS781-15S0L1 is a highly stable piezo-resistive pressure sensor with wide temperature compensation and zero correction. It contains a highly stable silicon die, stainless steel 316L housing with diameter 19mm. The measured pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.

Features
  • 19mm diameter OEM pressure sensor
  • Isolated construction, enable to measure various media
  • Pressure range: 0-10MPa
  • Wide temperature compensation
  • Long-term stability ±0.1%FS/year

Application
  • Gas and liquid pressure measurements
  • Industrial process controls
  • Level measurement
  • Aviation and navigation systems
  • Cooling equipment and air conditioning systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.